??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
137410
Series
207
Shaft Size
Inch
Description
P2B-SCFS-104-SHFS
A
1.71 Inch
B
6.500 Inch
C
1.38 Inch
D Min.
4.68 Inch
D Max.
5.44 Inch
F Bolt Dia
0.50000 Inch
G
0.94 Inch
H
0.56 Inch
J
3.63 Inch
L
1.84 Inch
M
1.88 Inch
R
0.67 Inch
S
1.04 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.